Product groups
Recessed handles, aluminium, mounted via rubber profile
K0238_A

Recessed handles, aluminium, mounted via rubber profile

go back

Item description/product images

DescriptionMaterial:Tray handle in aluminium profile, end caps polyamide;
form A: mounting by rubber insert
Version:Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:The Tray Handles form A can be used without screw mounting with sheet strengths of 1-2.5 mm. Two rubber inserts ensure absolutely firm mounting.

Two cross-slots offset by 90° for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0238_A Recessed handles, aluminium, mounted via rubber profile 144 kB

Drawings

Recessed handles, aluminium, mounted via rubber profile

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10011blackAplug-in9010011519,5104 x 73500 on request
K0238.10013naturalAplug-in9010011519,5104 x 73500 on request
K0238.11811blackAplug-in9011813319,5122 x 73500 on request
K0238.11813naturalAplug-in9011813319,5122 x 73500 on request
K0238.16711blackAplug-in9016718219,5171 x 73500 on request
K0238.16713naturalAplug-in9016718219,5171 x 73500 on request