Product groups

Item description/product images

DescriptionMaterial:Thermoplastic (ABS).Version:black.Note:This handle can be used with a wall thickness of 1.5 to 2 mm.
The retaining force is 750 N per pair in steel and plate housings.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1078 Recessed handles, plastic 186 kB

Drawings

Recessed handles, plastic

Item selection/filter

Order No.Version 2A1B1HL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K1078.1871plug-in164547918722171 x 73375 on request