Product groups
Tubular handles, aluminium, angled with plastic grip legs
K0235

Tubular handles, aluminium, angled with plastic grip legs

go back

Item description/product images

DescriptionMaterial:

Grip aluminium EN AW-6060 or stainless steel 1.4301.
Legs polyamide glass-bead reinforced.
Bushing brass.

Version:Grip natural colour, black anodised or finely ground stainless steel.
Legs matt black.
Note:Clamping webs give a precision fit of tube to legs.Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0235 Tubular handles, aluminium, angled with plastic grip legs 122 kB

Drawings

Tubular handles, aluminium, angled with plastic grip legs

Item selection/filter

Order No.

Main
material
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0235.088041aluminiumnatural anodised8824M440100200 on request
K0235.096041aluminiumnatural anodised9624M440108200 on request
K0235.120041aluminiumnatural anodised12024M440132200 on request
K0235.128041aluminiumnatural anodised12824M440140200 on request
K0235.160041aluminiumnatural anodised16024M440172200 on request
K0235.180041aluminiumnatural anodised18024M440192200 on request
K0235.088042aluminiumblack anodised8824M440100200 on request
K0235.096042aluminiumblack anodised9624M440108200 on request
K0235.120042aluminiumblack anodised12024M440132200 on request
K0235.128042aluminiumblack anodised12824M440140200 on request
K0235.160042aluminiumblack anodised16024M440172200 on request
K0235.180042aluminiumblack anodised18024M440192200 on request
K0235.088043stainless steelground8824M440100200 on request
K0235.096043stainless steelground9624M440108200 on request
K0235.120043stainless steelground12024M440132200 on request
K0235.128043stainless steelground12824M440140200 on request
K0235.160043stainless steelground16024M440172200 on request
K0235.180043stainless steelground18024M440192200 on request