Product groups
Tubular handles, aluminium with powder coated grip legs
K0209

Tubular handles, aluminium with powder coated grip legs

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Leg black powder-coated.
Grip natural colour anodised.
Note:Black electro zinc-plated M12x70 cap screws, suitable washers and nuts for fastening are supplied.Assembly:From the front.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0209 Tubular handles, aluminium with powder coated grip legs 154 kB

Drawings

Tubular handles, aluminium with powder coated grip legs

Item selection/filter

Order No.

ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0209.18018028M12602081000 on request
K0209.20020028M12602281000 on request
K0209.25025028M12602781000 on request
K0209.30030028M12603281000 on request
K0209.35035028M12603781000 on request
K0209.40040028M12604281000 on request
K0209.50050028M12605281000 on request
K0209.60060028M12606281000 on request