Product groups
Tubular handles, aluminium with aluminium grip legs
K0131

Tubular handles, aluminium with aluminium grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Version:Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Note:These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0131 Tubular handles, aluminium with aluminium grip legs 170 kB

Drawings (total overview)

Tubular handles, aluminium with aluminium grip legs

Tubular handles, aluminium with aluminium grip legs, oblique, Form A

More information

Drawings

Tubular handles, aluminium with aluminium grip legs, oblique, Form A

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000811Ablack anodised20072,5M872,52301000 on request
K0131.2000812Atitanium tone powder coated20072,5M872,52301000 on request
K0131.2000813Anatural anodised20072,5M872,52301000 on request
K0131.3000811Ablack anodised30072,5M872,53301000 on request
K0131.3000812Atitanium tone powder coated30072,5M872,53301000 on request
K0131.3000813Anatural anodised30072,5M872,53301000 on request
K0131.4000812Atitanium tone powder coated40072,5M872,54301000 on request
K0131.4000813Anatural anodised40072,5M872,54301000 on request
K0131.5000811Ablack anodised50072,5M872,55301000 on request
K0131.5000812Atitanium tone powder coated50072,5M872,55301000 on request
K0131.5000813Anatural anodised50072,5M872,55301000 on request

Tubular handles, aluminium with aluminium grip legs, Form B

More information

Drawings

Tubular handles, aluminium with aluminium grip legs, Form B

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000821Bblack anodised20035M867,52301000 on request
K0131.2000823Bnatural anodised20035M867,52301000 on request
K0131.3000821Bblack anodised30035M867,53301000 on request
K0131.3000822Btitanium tone powder coated30035M867,53301000 on request
K0131.3000823Bnatural anodised30035M867,53301000 on request
K0131.4000821Bblack anodised40035M867,54301000 on request
K0131.4000823Bnatural anodised40035M867,54301000 on request
K0131.5000822Btitanium tone powder coated50035M867,55301000 on request
K0131.5000823Bnatural anodised50035M867,55301000 on request

Tubular handles, aluminium with aluminium grip leg, oblique, Form C

More information

Drawings

Tubular handles, aluminium with aluminium grip leg, oblique, Form C

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000833Cnatural anodised20072,5M877,52161000 on request
K0131.3000831Cblack anodised30072,5M877,53161000 on request
K0131.3000833Cnatural anodised30072,5M877,53161000 on request
K0131.4000831Cblack anodised40072,5M877,54161000 on request
K0131.4000833Cnatural anodised40072,5M877,54161000 on request
K0131.5000831Cblack anodised50072,5M877,55161000 on request
K0131.5000833Cnatural anodised50072,5M877,55161000 on request