Product groups
Pull handles, square aluminium
K1075

Pull handles, square aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Matt-finished, anodised black or natural tone.Note for ordering:Fastening screws included.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1075 Pull handles, square aluminium 91,8 kB

Drawings

Pull handles, square aluminium

Item selection/filter

Order No.ColourMain
material
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K1075.055053naturalaluminium5512,28M5406910750 on request
K1075.088053naturalaluminium8812,28M54010210750 on request
K1075.120053naturalaluminium12012,28M54013410750 on request
K1075.180053naturalaluminium18012,28M54019410750 on request
K1075.235053naturalaluminium23512,28M54024910750 on request
K1075.055051blackaluminium5512,28M5406910750 on request
K1075.088051blackaluminium8812,28M54010210750 on request
K1075.120051blackaluminium12012,28M54013410750 on request
K1075.180051blackaluminium18012,28M54019410750 on request