Product groups
Pull handles, oval aluminium
K1091

Pull handles, oval aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Matt-finished, anodised black or natural tone.Note for ordering:Fastening screws included.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1091 Pull handles, oval aluminium 107 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Order No.ColourABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K1091.055053natural anodized55128M5296310750 on request
K1091.088053natural anodized88128M5299610750 on request
K1091.100053natural anodized100128M53910810750 on request
K1091.120053natural anodized1201510M53913010750 on request
K1091.180053natural anodized1801510M53919010750 on request
K1091.235053natural anodized2351510M53924510750 on request
K1091.055051black anodised55128M5296310750 on request
K1091.088051black anodised88128M5299610750 on request
K1091.100051black anodised100128M53910810750 on request
K1091.120051black anodised1201510M53913010750 on request
K1091.180051black anodised1801510M53919010750 on request
K1091.235051black anodised2351510M53924510750 on request