Product groups
Pull handles, plastic, round, slanted both sides
K0188

Pull handles, plastic, round, slanted both sides

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Bushes brass or electro zinc-plated steel.
Version:High-gloss polished.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0188 Pull handles, plastic, round, slanted both sides 250 kB

Drawings

Pull handles, plastic, round, slanted both sides

Item selection/filter

Order No.

Component
material
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0188.114008brass14025M858165500 on request
K0188.214008steel14025M858165500 on request