Product groups
Pull handles, aluminium, semi-matt anodised, mounted from the rear
K0195

Pull handles, aluminium, semi-matt anodised, mounted from the...

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:High quality anodised version, glass-bead blasted, semi-gloss finish.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0195 Pull handles, aluminium 127 kB

Drawings

Pull handles, aluminium, semi-matt anodised, mounted from the rear

Item selection/filter

Order No.

Main
colour
ABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K0195.120061black anodised12022M6463114424121000 on request
K0195.140081black anodised14025M8533616828151000 on request
K0195.120063natural anodised12022M6463114424121000 on request
K0195.140083natural anodised14025M8533616828151000 on request