Product groups
Ledge handles, aluminium with end caps
K0130

Ledge handles, aluminium with end caps

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060.
End caps black thermoplastic.
Version:Matt-gloss anodised.Note:Ledge handles have many uses including sliding doors and technical installations. This ledge handle is also suitable as edge protection.Assembly:From the rear.Drawing reference:
1) middle tapped hole only L ≥ 400 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0130 Ledge handles, aluminium with end caps 123 kB

Drawings

Ledge handles, aluminium with end caps

Item selection/filter

Order No.

Main
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0130.1501natural anodised110M861,515066,51000 on request
K0130.2001natural anodised160M861,520066,51000 on request
K0130.2501natural anodised210M861,525066,51000 on request
K0130.4001natural anodised360M861,540066,51000 on request
K0130.1502black anodised110M861,515066,51000 on request
K0130.2002black anodised160M861,520066,51000 on request
K0130.3002black anodised260M861,530066,51000 on request
K0130.5002black anodised460M861,550066,51000 on request
K0130.6002black anodised560M861,560066,51000 on request