Product groups
Recessed handle, aluminium, fold-down
K1795

Recessed handle, aluminium, fold-down

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Die-cast aluminium.Version:Tray and handle black or light grey powder-coated, semi-matt.Note:With their modern design recessed fold-down handles can be used wherever solid and attractive handles are required.
Handles Form A snap into both resting and working positions.
Handles Form B swivel back into the resting position automatically after use.
Assembly:The fold-down recessed handles can be installed from the front or rear of the housing panel with the same housing cutout.Drawing reference:
1) for countersunk screws M4
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1795 Recessed handle, aluminium, fold-down 182 kB

Drawings (total overview)

Recessed handle, aluminium, fold-down
Recessed handle, aluminium, fold-down

Recessed handles, aluminium, fold-down, latching

More information

Drawings

Recessed handles, aluminium, fold-down, latching

Item selection/filter

Order No.FormForm definitionMain
colour
A1B

HH1H2LL1TXX1YY1Load
capacity
N
CADAcc.PriceOrder
K1795.07911811Alatchingjet black RAL 900511849,5917968,51091301611011870,579625 on request
K1795.07911812Alatchinglight grey RAL 703511849,5917968,51091301611011870,579625 on request

Recessed handles, aluminium, fold-down, auto-return

More information

Drawings

Recessed handles, aluminium, fold-down, auto-return

Item selection/filter

Order No.FormForm definitionMain
colour
A1B

HH1H2LL1TXX1YY1Load
capacity
N
CADAcc.PriceOrder
K1795.07911821Bauto-returnjet black RAL 900511849,5917968,51091301611011870,579625 on request
K1795.07911822Bauto-returnlight grey RAL 703511849,5917968,51091301611011870,579625 on request