Product groups
Tubular handles, oval aluminium
K0796

Tubular handles, oval aluminium

go back

Item description/product images

DescriptionProduct description:These tubular handles impresses with a combination of solid appearance, high stability and extreme lightness. The patented fastening system enables the handles to be installed from the rear with no screws visible from the front. With its easy-to-clean and abrasion-resistant surface, the handle also blends in perfectly with its surroundings.Material:Tube oval aluminium EN AW-6060.
Tapped bush steel.
Version:Anodised natural tone or powder-coated black, ruby red RAL 3003 or traffic red RAL 3020.Note:Fastening materials are not supplied. Cap screws with thread lock are recommended for a secure and long-lasting attachment.Assembly:The tubular handle can be mounted from the rear. DIN socket head screws or hexagon head bolts with thread size M8 are provided for this purpose.Advantages:Solid appearance combined with low weight

Timeless elegant design.
Ergonomic handle shape.
Patented fastening system for rear mounting.
Accessory:K0869 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
K0869 Socket head screws DIN 912 / DIN EN ISO 4762
K0871 Hex head screws DIN 933 / DIN-EN-ISO 4017
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0796 Tubular handles, oval aluminium 327 kB

Drawings

Tubular handles, oval aluminium

Item selection/filter

Order No.Main
colour
Surface finish
body
A

BDHLLoad
capacity
N
CADAcc.PriceOrder
K0796.250083naturalanodised25034M862296,41000 on request
K0796.300083naturalanodised30034M862346,41000 on request
K0796.400083naturalanodised40034M862446,41000 on request
K0796.500083naturalanodised50034M862546,41000 on request
K0796.250081blackpowder-coated25034M862296,41000 on request
K0796.300081blackpowder-coated30034M862346,41000 on request
K0796.400081blackpowder-coated40034M862446,41000 on request
K0796.500081blackpowder-coated50034M862546,41000 on request
K0796.2500827ruby red RAL3003powder-coated25034M862296,41000 on request
K0796.3000827ruby red RAL3003powder-coated30034M862346,41000 on request
K0796.4000827ruby red RAL3003powder-coated40034M862446,41000 on request
K0796.5000827ruby red RAL3003powder-coated50034M862546,41000 on request
K0796.2500884traffic red RAL 3020powder-coated25034M862296,41000 on request
K0796.3000884traffic red RAL 3020powder-coated30034M862346,41000 on request
K0796.4000884traffic red RAL 3020powder-coated40034M862446,41000 on request
K0796.5000884traffic red RAL 3020powder-coated50034M862546,41000 on request

Information about this article