Product groups

Product movies

go back

KIPP product films

Gain a better understanding of applications

Animation films

FEATUREgrip Indexing plungers with status sensor, hardwired

Workpiece stabiliser

Indexing and clamping grip with optical locked indicator

Locating pins with ball end

Round machinable collets

Rectangular machinable collets

Elevating castors with integrated locking foot

Positioning cones for centring units

Sliding clamps

Locating cylinders K1738 & Locating adapters K1740, K1741

FEATUREgrip stops with end position feedback

Locating cylinders pneumatic K1219

FEATUREgrip status sensors for toggle clamps

NOVOnox hygienic indexing plungers

Indexing Plungers - Comparison of actuation types

Clamping station with locating cylinders K1486 and locating bushes K1487

Indexing plunger with cam lever

Levelling sets with locknut

Centring clamps with ball or hexagon segments

Special solutions from KIPP - Flat tension lever with hexagon socket

Push button latches

FEATUREgrip spring plungers with status sensor

Profile connectors

FEATUREgrip indexing plunger with status sensor

Star grip with quick-clamp function

Hinge with locking lever

Hinge with detent

In-frame hinges

Plastic snap-in snap lock with grip

Plastic snap lock with twist grip

Plastic snap lock with fold-down grip

5-axis vice KIPPflexX

Stainless steel toggle clamp with force sensor

Steel mandrel collets with cam lever

NOVOnox hygienic

Indexing plunger, pneumatic

Clamping pin

Indexing plunger with lock

Indexing plunger with remote actuation

Locating cylinder with quick clamping system

Floating clamp

Lateral spring plungers

Ratchet elements

Floating clamp with workpiece clamping and blocking

Ball lock pin with head end lock

Pull handle heat-resistant

Oil level gauges

Ball lock pin with mushroom grip, self-locking, adjustable

Indexing plungers with rotation lock

Tension lever with safety function

Pull handles, oval, detachable

Thrust screws with point

Thrust screws, stainless steel

Clamping force intensifiers

Handwheels with safety cylinder grip

Clamping levers flat

Cam levers adjustable

Eccentric clamp modules
Stop latch product video
Stop latch
Locking pins with folding latch
Clamping lever ECO
Eccentric quick lock
Toggle clamps KIPP lock+

Star grip with retaining strip

Locking bolts for thin-walled parts

Compression latches

Threaded inserts self-tapping with cutting slot

Clamping grips ergonomic

Premium indexing plungers

Spring plungers

Adjustable levers

Clamping lever with thrust pin

Ball Locking Bolts self-locking

“actima” clamping device

MEDIgrip

Tubular handles adjustable

with thread lock

Quarter-turn clamp lock

Levelling sets

Zero Point Clamping System UNI lock

KIPP 5-axis compact clamping system