Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Black.
Cap grey.
Assembly:Form A from the rear.
Form B from the front.
On request:Other handle or cap colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1092 Pull handles 127 kB

Drawings (total overview)

Pull handles

Pull handles, Form A

More information

Drawings

Pull handles, Form A

Item selection/filter

Order No.

Version 1Form

ABB1DD1HH1H2LTLoad
capacity
N
CADAcc.PriceOrder
K1092.109406internal threadA942421M616373033118122000 on request
K1092.111706internal threadA1172824M61840,531,534145123400 on request
K1092.111708internal threadA1172824M81840,531,534145123400 on request
K1092.112006internal threadA1202824M61840,531,534148123500 on request
K1092.112008internal threadA1202824M81840,531,534148123500 on request
K1092.113208internal threadA1322824M818433436,5160123500 on request

Pull handles, Form B

More information

Drawings

Pull handles, Form B

Item selection/filter

Order No.

Version 1Form

ABB1DD1HH1H2LTLoad
capacity
N
CADAcc.PriceOrder
K1092.209406with through holeB9424216,516373033118142500 on request
K1092.211706with through holeB11728246,51840,531,534145153700 on request
K1092.211708with through holeB11728248,51840,531,534145153700 on request
K1092.212006with through holeB12028246,51840,531,534148152900 on request
K1092.212008with through holeB12028248,51840,531,534148152900 on request
K1092.213208with through holeB13228248,518433436,5160153200 on request