Product groups

Item description/product images

DescriptionMaterial:Steel.Version:high-gloss chromed.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers K1823.
Washers K0868.
Washers K1150.
Hex head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1799 Finger grips, steel round 114 kB

Drawings

Finger grips, steel round

Overview of items (compressed)

Item selection/filter
Order No.ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K1799.030031305M3243561000 on request
K1799.030041308M4323881000 on request
K1799.040031405M3244561000 on request
K1799.040041408M4324881000 on request
K1799.0400514010M54050101000 on request