Product groups

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Version:Natural beech with wood fibre optic or coloured black grey.Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

The fastening holes are designed so that the handles can be secured from the front using cap screws or hex nuts.
Assembly:From the front or rear.Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0190 Pull handles biopolymer 138 kB

Drawings

Pull handles biopolymer

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABCDHLL1SWTT1Load
capacity
N
CADAcc.PriceOrder
K0190.1009406143natural beech942186,6361097610136500 on request
K0190.1011708143natural beech11726109411369413158800 on request
K0190.1013208143natural beech132271194415411213168800 on request
K0190.1015008143natural beech150271194417213213168800on request
K0190.1017908143natural beech179281195019715613178800 on request
K0190.100940690black grey RAL 7021942186,63610976101361000 on request
K0190.101170890black grey RAL 7021117261094113694131581500 on request
K0190.101320890black grey RAL 70211322711944154112131681500 on request
K0190.101500890black grey RAL 70211502711944172132131681500on request
K0190.101790890black grey RAL 70211792811950197156131781500 on request