Product groups
Pulls handles, plastic, optically detectable
K1060

Pulls handles, plastic, optically detectable

go back

Item description/product images

DescriptionProduct description:The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Note:Screw-on dimension "A" applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Assembly:From the rear.Advantages:visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060 Pulls handles, plastic, visually detectable 119 kB

Drawings

Pulls handles, plastic, optically detectable

Item selection/filter

Order No.FormABCD

HLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.132100052B100179,5M5331222091000 on request
K1060.132120062B1202111,4M63914624121000 on request
K1060.132140082B1402414,2M84517028121000 on request