Product groups
Pull handles, plastic, narrow, mounted from front or rear
K0189_B

Pull handles, plastic, narrow, mounted from front or rear

go back

Item description/product images

DescriptionMaterial:Thermoplastic.
Bushing brass.
Version:Handle and cap black.On request:Other handle or cap colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0189_B Pull handles, plastic, narrow, mounted from front or rear 88,5 kB

Drawings

Pull handles, plastic, narrow, mounted from front or rear

Item selection/filter

Order No.FormABB1DD1HLL1STT1Load
capacity
N
CADAcc.PriceOrder
K0189.209406B93,526176,81235119,567,55,84,519500 on request
K0189.211708B11729198,513,540145896,4823950 on request
K0189.213208B13231208,513,5451631016,7822950 on request
K0189.217908B17935228,513,5502131457,11222950 on request