Product groups
Pull handles, Form A, with baseplate
K0193_A

Pull handles, Form A, with baseplate

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic.Version:matt black.Note:Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.

Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Drawing reference:
1) cover cap
2) base plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0193_A Pull handles arched, entirely plastic, with base plate 133 kB

Drawings

Pull handles, Form A, with baseplate

Item selection/filter

Order No.

Form

Type

Version 1ABB1B2DD1HH1H2LL1MLoad
capacity
N
CADAcc.PriceOrder
K0193.110006Awith base platewith base plate1004823197114029612184M6x25600 on request
K0193.112006Awith base platewith base plate12057282371252367152104M6x25600 on request
K0193.114008Awith base platewith base plate1406231259,51656377,5177122M8x30600 on request

Other items in this category