Product groups
Pull handles, biopolymer, mounted from the rear
K1060_B

Pull handles, biopolymer, mounted from the rear

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Version:Natural beech with wood fibre optic or coloured black grey.Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).

This pull handle is characterised by its large size and pleasant haptics.
Assembly:Form B from the rear.Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060_B Pull handles, biopolymer, mounted from the rear 207 kB

Drawings

Pull handles, biopolymer, mounted from the rear

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
Component
material
FormA

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.102100052143natural beechstainless steelB100179,5M5331222091000 on request
K1060.102120062143natural beechstainless steelB1202111,4M63914624121000 on request
K1060.102140082143natural beechstainless steelB1402414,2M84517028121000 on request
K1060.10210005290black grey RAL 7021stainless steelB100179,5M5331222091000 on request
K1060.10212006290black grey RAL 7021stainless steelB1202111,4M63914624121000 on request
K1060.10214008290black grey RAL 7021stainless steelB1402414,2M84517028121000 on request