Product groups

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_A Round rods, steel for swivel grip, Form A 69,4 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grip, Form A

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.000400Awith eyeletwith point1686,544006 on request
K2274.000500Awith eyeletwith point1686,545006 on request
K2274.000600Awith eyeletwith point1686,546006 on request
K2274.000700Awith eyeletwith point1686,547006 on request
K2274.000800Awith eyeletwith point1686,548006 on request
K2274.000900Awith eyeletwith point1686,549006 on request
K2274.001000Awith eyeletwith point1686,5410006 on request
K2274.001100Awith eyeletwith point1686,5411006 on request
K2274.001200Awith eyeletwith point1686,5412006 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33