Product groups
Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel
K2260

Quarter-turn clamp locks, stainless steel, retractable, twist...

go back

Item description/product images

DescriptionProduct description:Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Tool-free clamping shortens setup times.
Material:Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version:Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.

Mounting option 1 for plate thickness 9 mm.
Mounting option 2 for plate thickness >9 to 20 mm.
Mounting option 3 for plate thickness 6 mm.
Mounting option 4 for plate thickness >6 mm to <9 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist knob is in the "OFF" position.
Push or place the quarter-turn clamp lock over the pre-mounted clamping plate.
Press the twist knob down and turn it to the "ON" position.
When fully clamped, an audible click will be heard.
Accessory:Steel clamping plate for quarter-turn clamp lock K1560.
Stainless steel spacer washer for quarter-turn clamp lock K2261.
Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Mounting option 3
4) Mounting option 4
5) Plate
6) Spacer washer
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2260 Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel 243 kB
 Technical Information Quarter-turn clamp lock K2260 and clamping plate K1560 223 kB

Drawings (total overview)

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic or stainless steel

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic

More information

Drawings

Quarter-turn clamp locks, stainless steel, retractable, twist knob plastic

Item selection/filter

Order No.Version 2Component
material
LL1HH1H2D

D1D2D3D4D5D6D7D8TT1T2T3T4T5T6CADAcc.PriceOrder
K2260.2508pins steelpolyamide208,543,914,732,381425352114264,42,499-205,562,56-93 on request
K2260.3408pins steelpolyamide208,543,914,732,381834402818356,53,499-205,562,56-93 on request
Order No.Version 2Component
material
MClamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2260.2508pins steelpolyamideM2x325031,6250≤130 °C on request
K2260.3408pins steelpolyamideM3x625031,6250≤130 °C on request

Quarter-turn clamp locks, stainless steel, retractable, twist knob stainless steel

More information

Drawings

Quarter-turn clamp locks, stainless steel, retractable, twist knob stainless steel

Item selection/filter

Order No.Version 2Component
material
LL1HH1H2D

D1D2D3D4D5D6D7D8TT1T2T3T4T5T6CADAcc.PriceOrder
K2260.25081pins steelstainless steel A2208,543,914,732,381425352114264,42,499-205,562,56-93 on request
K2260.34081pins steelstainless steel A2208,543,914,732,381834402818356,53,499-205,562,56-93 on request
Order No.Version 2Component
material
MClamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2260.25081pins steelstainless steel A2M2x340031,6400≤180 °C on request
K2260.34081pins steelstainless steel A2M3x640031,6400≤180 °C on request