Product groups

Item description/product images

DescriptionMaterial:Housing, actuator and nut, die-cast zinc or PA6 GFR 30 plastic.
Flat seal rubber.
Version:Housing, actuator and nut chrome-plated or black.Note:Quarter-turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Vibration-proof (except plastic version), a catch prevents independent opening. Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for steel quarter-turn lock K0523.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slit
d) double lug 3 mm
e) double lug 5 mm
f) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0522 Quarter-turn locks, zinc 186 kB

Drawings

Quarter-turn locks, zinc

Item selection/filter

Order No.Material

DActuation

S
max.
SWHCADAcc.PriceOrder
K0522.17181zinc30square 7 mm72718,5  on request
K0522.18181zinc30square 8 mm72718,5  on request
K0522.20181zinc30slot72718,5  on request
K0522.43181zinc30double lug 3 mm72718,5  on request
K0522.45181zinc30double lug 5 mm72718,5  on request
K0522.87181zinc30Triangle 7 mm72718,5 on request
K0522.18185plastic28square 8 mm72718,5 on request
K0522.20185plastic28slot72718,5  on request
K0522.43185plastic28double lug 3 mm72718,5  on request
K0522.45185plastic28double lug 5 mm72718,5  on request
K0522.87185plastic28Triangle 7 mm72718,5 on request