Product groups
Tongue for quarter-turn lock, stainless steel
K1114

Tongue for quarter-turn lock, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*By housing length H=18 mm, dimension A in mm.Accessory:Quarter-turn locks, stainless steel K1106.
Quarter-turn locks lockable, stainless steel K1107.
Quarter-turn locks, stainless steel with wing grip K1108.
Quarter-turn locks, stainless steel with T-grip K1109.
Quarter-turn locks, stainless steel with L-grip K1110.
Quarter-turn locks, stainless steel for sterile areas K1111.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1114 Tongue for quarter-turn lock 223 kB

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.Version 1Version 2B

B1A by H=18L

Suitable for

CADAcc.PriceOrder
K1114.245X180with stopstraight19,58,11845K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X200with stopoffset downwards19,58,12045K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X240with stopoffset downwards19,58,12445K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X280with stopoffset downwards19,58,12845K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X320with stopoffset downwards19,58,13245K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X340with stopoffset downwards19,58,13445K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X360with stopoffset downwards19,58,13645K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X380with stopoffset downwards19,58,13845K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X400with stopoffset downwards19,58,14045K1106, K1107, K1108, K1109, K1110, K1111 on request
K1114.245X420with stopoffset downwards19,58,14245K1106, K1107, K1108, K1109, K1110, K1111 on request