Product groups
Round rods, steel for swivel grips
K2274

Round rods, steel for swivel grips

go back

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2268 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
K2465 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
K2269 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
K2462 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
K2463 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
K2464 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
K2271 Steel, stainless steel or zinc adapter for rods.
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274 Round rods, steel for swivel grips 108 kB
 Technical information about swivel grips 323 kB

Drawings (total overview)

Round rods, steel for swivel grips

Round rods, steel for swivel grip, Form A

More information

Drawings

Round rods, steel for swivel grip, Form A

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.000400Awith eyeletwith point1686,544006 on request
K2274.000500Awith eyeletwith point1686,545006 on request
K2274.000600Awith eyeletwith point1686,546006 on request
K2274.000700Awith eyeletwith point1686,547006 on request
K2274.000800Awith eyeletwith point1686,548006 on request
K2274.000900Awith eyeletwith point1686,549006 on request
K2274.001000Awith eyeletwith point1686,5410006 on request
K2274.001100Awith eyeletwith point1686,5411006 on request
K2274.001200Awith eyeletwith point1686,5412006 on request

Round rods, steel for swivel grips. Form B

More information

Drawings

Round rods, steel for swivel grips. Form B

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.010400Bwith eyeletwith flat end1686,544006 on request
K2274.010500Bwith eyeletwith flat end1686,545006 on request
K2274.010600Bwith eyeletwith flat end1686,546006 on request
K2274.010700Bwith eyeletwith flat end1686,547006 on request
K2274.010800Bwith eyeletwith flat end1686,548006 on request
K2274.010900Bwith eyeletwith flat end1686,549006 on request
K2274.011000Bwith eyeletwith flat end1686,5410006 on request
K2274.011100Bwith eyeletwith flat end1686,5411006 on request
K2274.011200Bwith eyeletwith flat end1686,5412006 on request

Round rods, steel for swivel grips. Form C

More information

Drawings

Round rods, steel for swivel grips. Form C

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.020400Cwith eyeletwith feed roller1686,544006 on request
K2274.020500Cwith eyeletwith feed roller1686,545006 on request
K2274.020600Cwith eyeletwith feed roller1686,546006 on request
K2274.020700Cwith eyeletwith feed roller1686,547006 on request
K2274.020800Cwith eyeletwith feed roller1686,548006 on request
K2274.020900Cwith eyeletwith feed roller1686,549006 on request
K2274.021000Cwith eyeletwith feed roller1686,5410006 on request
K2274.021100Cwith eyeletwith feed roller1686,5411006 on request
K2274.021200Cwith eyeletwith feed roller1686,5412006 on request

Round rods, steel for swivel grips. Form D

More information

Drawings

Round rods, steel for swivel grips. Form D

Item selection/filter

Order No.FormVersion 1Form definitionB

DLCADAcc.PriceOrder
K2274.100400Dwithout eyeletwith point168400 on request
K2274.100500Dwithout eyeletwith point168500 on request
K2274.100600Dwithout eyeletwith point168600 on request
K2274.100700Dwithout eyeletwith point168700 on request
K2274.100800Dwithout eyeletwith point168800 on request
K2274.100900Dwithout eyeletwith point168900 on request
K2274.101000Dwithout eyeletwith point1681000 on request
K2274.101100Dwithout eyeletwith point1681100 on request
K2274.101200Dwithout eyeletwith point1681200 on request

Round rods, steel for swivel grips. Form E

More information

Drawings

Round rods, steel for swivel grips. Form E

Item selection/filter

Order No.FormForm definitionVersion 1B

DLCADAcc.PriceOrder
K2274.110400Ewith flat endwithout eyelet168400 on request
K2274.110500Ewith flat endwithout eyelet168500 on request
K2274.110600Ewith flat endwithout eyelet168600 on request
K2274.110700Ewith flat endwithout eyelet168700 on request
K2274.110800Ewith flat endwithout eyelet168800 on request
K2274.110900Ewith flat endwithout eyelet168900 on request
K2274.111000Ewith flat endwithout eyelet1681000 on request
K2274.111100Ewith flat endwithout eyelet1681100 on request
K2274.111200Ewith flat endwithout eyelet1681200 on request

Round rods, steel for swivel grip, Form F

More information

Drawings

Round rods, steel for swivel grip, Form F

Item selection/filter

Order No.FormVersion 1Form definitionB

DLCADAcc.PriceOrder
K2274.120400Fwithout eyeletwith feed roller168400 on request
K2274.120500Fwithout eyeletwith feed roller168500 on request
K2274.120600Fwithout eyeletwith feed roller168600 on request
K2274.120700Fwithout eyeletwith feed roller168700 on request
K2274.120800Fwithout eyeletwith feed roller168800 on request
K2274.120900Fwithout eyeletwith feed roller168900 on request
K2274.121000Fwithout eyeletwith feed roller1681000 on request
K2274.121100Fwithout eyeletwith feed roller1681100 on request
K2274.121200Fwithout eyeletwith feed roller1681200 on request