Product groups

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Blue powder-coated.Note:For actuating the quarter-turn lock for sterile areasSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1335 Keysfor latches and locks 114 kB

Drawings

Keysfor latches and locks

Item selection/filter

Order No.ActuationSW

CADAcc.PriceOrder
K1335.113double flat13 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33