Product groups
Profile half-cylinder lock for swivel grips
K2270

Profile half-cylinder lock for swivel grips

go back

Item description/product images

DescriptionMaterial:Profile half-cylinder lock brass, zinc or plastic.Version:Nickel-plated zinc.Note:The profile half-cylinder lock can be used in combination with the swivel grip. The profile half-cylinder lock is mounted into the swivel grip and used to lock e.g. switch boxes. This cylinder lock is a half-cylinder lock, which means that it can only be locked and unlocked from one side (outside).

Form A: The Form A profile half-cylinder locks are supplied with two keys. These locks are individual-keyed, i.e. each lock can only be locked or unlocked using the two keys supplied.

Form B: The Form B profile half-cylinder locks are supplied with two keys. These locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Form C: Profile half-cylinder locks with 3 mm double lug actuation.

Form D: Profile half-cylinder locks with 5 mm double lug actuation.

Form E: Profile half-cylinder locks with 6 mm square actuation.

Form F: Profile half-cylinder locks with 7 mm square actuation.

Form G: Profile half-cylinder locks with 8 mm square actuation.

Form H: Profile half-cylinder locks with 6 mm triangular actuation.

Form I: Profile half-cylinder locks with 10 mm triangular actuation.

Form J: Profile half-cylinder locks with 7 mm triangular actuation.

Form K: Profile half-cylinder locks with 8 mm triangular actuation.

Form L: Profile half-cylinder locks with slot.

Form M: Moulded insert.

Form N: Moulded insert, self-engaging.
Accessory:K2268 Plastic swivel grip for profile cylinder lock.
K2269 Plastic swivel grip.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2270 Profile half-cylinder lock for swivel grips 163 kB
 Technical information about swivel grips 323 kB

Drawings (total overview)

Profile half-cylinder lock for swivel grips

Profile half-cylinder locks for swivel grips, Form A

More information

Drawings

Profile half-cylinder locks for swivel grips, Form A

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.00Profile half-cylinder lockindividual keysAbrasskey1017M533194031 on request

Profile half-cylinder locks Form B for swivel grip

More information

Drawings

Profile half-cylinder locks Form B for swivel grip

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.01Profile half-cylinder locksingle-key systemBzinckey1017M533194030,5 on request

Profile half-cylinder locks Form C for swivel grip

More information

Drawings

Profile half-cylinder locks Form C for swivel grip

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.02Profile half-cylinder lockMoulded insert lockCzincdouble lug 3 mm1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form D

More information

Drawings

Profile half-cylinder locks for swivel grips, Form D

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.03Profile half-cylinder lockMoulded insert lockDzincdouble lug 5 mm1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form E

More information

Drawings

Profile half-cylinder locks for swivel grips, Form E

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.04Profile half-cylinder lockMoulded insert lockEzincsquare 6 mm1017M533194031 on request

Profile half-cylinder lock Form F for swivel grip

More information

Drawings

Profile half-cylinder lock Form F for swivel grip

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.05Profile half-cylinder lockMoulded insert lockFzincsquare 7 mm1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form G

More information

Drawings

Profile half-cylinder locks for swivel grips, Form G

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.06Profile half-cylinder lockMoulded insert lockGzincsquare 8 mm1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form H

More information

Drawings

Profile half-cylinder locks for swivel grips, Form H

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.07Profile half-cylinder lockMoulded insert lockHzinctriangle 6 mm1017M533194031 on request

Profile half-cylinder locks Form I for swivel grip

More information

Drawings

Profile half-cylinder locks Form I for swivel grip

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.08Profile half-cylinder lockMoulded insert lockIzinc-1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form J

More information

Drawings

Profile half-cylinder locks for swivel grips, Form J

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.09Profile half-cylinder lockMoulded insert lockJzinctriangle 7 mm1017M533194031 on request

Profile half-cylinder locks for swivel grips, Form K

More information

Drawings

Profile half-cylinder locks for swivel grips, Form K

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.10Profile half-cylinder lockMoulded insert lockKzinctriangle 8 mm1017M533194031 on request

Profile half-cylinder locks Form L for swivel grip

More information

Drawings

Profile half-cylinder locks Form L for swivel grip

Item selection/filter

Order No.ItemVersion 1FormMain
material
ActuationB

DD1HH1LL1CADAcc.PriceOrder
K2270.11Profile half-cylinder lockMoulded insert lockLzincslot1017M533194031 on request

Profile half-cylinder locks Form M for swivel grip

More information

Drawings

Profile half-cylinder locks Form M for swivel grip

Item selection/filter

Order No.ItemVersion 1Main
material
FormB

DD1HH1LL1CADAcc.PriceOrder
K2270.12Moulded insert.Blind plugsGF30M10175,533194030,5 on request

Profile half-cylinder locks Form N for swivel grip

More information

Drawings

Profile half-cylinder locks Form N for swivel grip

Item selection/filter

Order No.ItemVersion 1Main
material
FormB

DD1HH1LL1CADAcc.PriceOrder
K2270.13Moulded insert.Blind plugsGF30N10175,533194030,5 on request