Product groups
Tongues for compression latch with adjustable tongue gap, steel
K0532

Tongues for compression latch with adjustable tongue gap, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*The thread enables the tongue to be adjusted by up to 19 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0532 Tongues for compression latches with adjustable tongue gap 175 kB

Drawings

Tongues for compression latch with adjustable tongue gap, steel

Item selection/filter

Order No.Version 1Version 2AB

B1B2LSuitable for

CADAcc.PriceOrder
K0532.1000X590without stopstraight40-5919108,233K0531 on request
K0532.1140X730without stop-26-45 / 52-7319108,233K0531 on request
K0532.1275X860without stop-12-32 / 68-8619108,233K0531 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33