- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- K0434
Hinges plastic, lift-off, left
- K0434
Hinges plastic, lift-off, right
- K0435
Hinges plastic
- K1963
Hinges plastic, separable, dismountable
- K0436
Hinges plastic, with locking lever
- K0437
Hinges plastic, with elongated holes
- K0438
Hinges plastic, lift-off, with guide tabs
- K0439
Hinges plastic, with detent
- K0440
Hinges plastic, with adjustable friction
- K1195
Hinge aluminium, with adjustable friction
- K1196
Hinges aluminium, with adjustable friction
- K1518
Hinges, stainless steel with preset friction
- K1197
Hinge aluminium, with detent
- K1198
Hinges aluminium, with detent
- K1004
Hinges plastic with fastening holes
- K1005
Hinges plastic with bushing
- K1006
Hinges plastic with fastening screws
- K1007
Hinges plastic with bush and fastening screws
- K2119
Hinge pins, plastic
- K0441
Hinges die-cast zinc, with elongated holes
- K0442
Hinges die-cast zinc, with locking lever
- K1897
Hinges die-cast zinc
- K1898
Hinges die-cast zinc adjustable
- K1899
Hinges die-cast zinc with fastening screws
- K2101
Hinges aluminium, in-frame, with step
- K2102
Hinge halves aluminium, in-frame
- K2103
Hinge halves aluminium, on-frame
- K2104
Pins stainless steel for hinge halves
- K2105
End caps plastic for hinge halves
- K0579
Hinges aluminium, lift-off, left
- K0579
Hinges aluminium, lift-off, right
- K0580
Hinges aluminium
- K1084
Hinges stainless steel
- K1343
Hinge stainless steel
- K1852
Hinges, stainless steel
- K1964
Hinges stainless steel, separable, dismountable
- K1853
Hinges, stainless steel with fastening screws
- K1900
Hinges stainless steel adjustable
- K1085
Hinges stainless steel
- K1341
Hinges stainless steel
- K1809
Hinges, stainless steel
- K1810
Hinges, stainless steel with fastening screws
- K1346
Single leaf hinges adjustable, stainless steel
- K1348
Hinge stainless steel
- K1345
Hinges, stainless steel lift-off, right
- K1345
Hinges, stainless steel lift-off, left
- K1342
Hinges lift-off, stainless steel
- K1347
Strap hinges steel or stainless steel
- K1141
Hinges steel maintenance-free
- K1082
Hinges sheet steel or sheet stainless steel
- K1349
Butt hinges stainless steel
- K1517
Hinges, stainless steel
- K2161
Piano hinges, steel, stainless steel or aluminium
- K2162
Piano hinges, stainless steel with stop
- K1447
Hinges steel or stainless steel internal, opening angle 90°
- K1448
Hinges steel or stainless steel internal, opening angle 125°
- K1449
Hinges steel internal, opening angle 110°
- K1519
Hinges, steel in-frame opening angle 110°
- K2500
Concealed hinges steel or stainless steel, folded edge up to 20 mm
- K2504
Concealed hinges die-cast zinc, steel or stainless steel with lock, folded edge 23 mm
- K2501
Concealed hinges steel or stainless steel, folded edge 23 mm
- K2502
Concealed hinges die-cast zinc, steel or stainless steel, folded edge 23 mm
- K1140
Hinges weldable
- K1805
Hinges steel or stainless steel weldable
- K1173
Spring hinges steel, stainless steel or aluminium, 50 mm
- K1174
Spring hinges steel or stainless steel, 75 mm
- K1175
Spring hinges steel, stainless steel or aluminium, 120 mm
- K1176
Spring hinges steel or stainless steel, 180 mm
- K1177
Spring hinges steel or stainless steel, 240 mm
- K2163
Spring assisted piano hinges, stainless steel
- K2511
Spring hinges, stainless steel, 0.35 Nm
- K2512
Spring hinges, stainless steel, 0.7 Nm
- K2513
Spring hinges, stainless steel, 1.3 Nm
- K1178
Spring hinges aluminium profile, 0.2 Nm
- K1179
Spring hinges aluminium profile, 0.35 Nm
- K1665
Spring hinges aluminium profile, 0.50 Nm
- K1180
Spring hinges aluminium profile, 0.7 Nm
- K1666
Spring hinges aluminium profile, 0.7 Nm, long version
- K1667
Spring hinges aluminium profile, 0.9 Nm, long version
- K1181
Spring hinges aluminium profile, 1.3 Nm
- K1182
Spring hinges aluminium profile, 3.8 Nm
- K2330
Spring hinges aluminium profile with damping
- K1142
Block hinges with fastening nuts
- K1143
Block hinges with fastening nuts, long version
- K1338
Block hinges with fastening nuts
- K1144
Block hinges with counterbore, long version
- K1304
In-line hinge stainless steel lift-off, screw-on
- K0985
Hinges weldable stainless steel
- K1337
Hinges weldable, stainless steel
- K0984
Hinges weldable
- K1499
Security hinge switches
- K1501
Security hinge switches long version
- K1874
Connectors M8x1 bush with screw lock, unshielded
- K1498
Connectors bush M12x1 with screw lock
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Hinges are for mounting doors, hatches, hoods and the housings by machine and plant construction.
Industrial hinges from KIPP
KIPP has many different types of industrial hinges in its product range. Hinges connect two rigid components so that they can move in relation to each other. They are particularly robust, corrosion-resistant and user-friendly depending on the material.
Hinges are used in classical mechanical engineering, plant construction, on appliances and in industrial furniture construction. They are often installed on doors, hatches and covers as well as on frames and profiles. Thanks to the use of particularly resistant materials, some models are also suitable for demanding environments such as those found in maritime conditions.
|
|
|
Hinges - differences in material
| KIPP offers many different types of hinges made from various materials. |
Hinges plastic |
| Plastic hinges are characterised by their light weight. They are made of fibreglass reinforced thermoplastic and have a steel or stainless steel hinge pin. Due to the material, plastic hinges are particularly suitable for indoor or outdoor applications where they are not directly influenced by weather conditions. |
Hinges aluminium |
| Aluminium hinges are very versatile. The die-cast aluminium hinge leaves are mounted on e.g. heavy doors, hoods, housings and other applications both indoors and outdoors. |
Steel hinges |
| Steel hinges are more stable compared to plastic and aluminium hinges. This means they can be used as heavy-duty hinges to reliably hang even massive doors and hatches. Due to the typical properties of the material, we recommend only using steel hinges indoors. |
Hinges, stainless steel |
| Due to being corrosion resistant and weather proof, stainless steel hinges are ideal for use outdoors. KIPP offers hinges in A4 quality for areas where increased corrosion resistance or seawater resistance is required. |
|
|
| Different types enable countless application areas for KIPP industrial hinges. Discover the variety of different versions. |
Standard hinges |
| Standard hinges from KIPP are very stable and ensure reliable movement. They cannot be lifted off or locked. they are available in various materials and sizes. This means that the appropriate type can always be selected for the respective application and can be screwed on quickly and easily. Depending on the version, they are also suitable as heavy-duty hinges. |
Lift-off hinges |
| Lift-off hinges are similar in design to standard hinges. However, the two leaves can be separated (lifted-off), enabling quick detachment of covers, hatches and doors. A distinction is made between right and left hinges. The choice of which variant determines whether the door or hatch opens to the left or right. |
Hinges with clamping function |
| Locking hinges or lockable hinges are fitted with a clamping lever on the hinge pin. This enables the hinge to be locked and so, precisely positioned at any angle. This means that maintenance hatches do not have to be held open, they are simply locked in position. Hinges with a locking lever are available from our shop made from plastic or die-cast zinc. |
Hinges with detent |
| Detent hinges engage in various positions, ensuring that doors or hatches remain securely open. Depending on the model, these indexing hinges have a different number of predefined indent angles. Also dependent on the respective product is the torque required to overcome the detent point of the hinge and thus release the retention. Detent hinges are available from KIPP made from plastic or aluminium. |
Hinges with adjustable friction |
| Hinges with adjustable friction, also called torque hinges, permit door alignment in any angular position. The frictional resistance can be infinitely adjusted from 0 Nm to 1 Nm with the help of a cap screw. The larger versions have an infinitely variable adjustment of 0 Nm to 5 Nm. In comparison to locking hinges, there is no integrated clamping lever and so no protruding edges. However, a hex key (Allen key) is required to carry out adjustments. Hinges with adjustable friction are available made from aluminium. For applications where adjustment of the friction is not required, KIPP offers stainless steel hinges with preset friction. |
Internal hinges |
| Internal and in-frame hinges are characterised by their placement inside the object. This makes it an invisible hinge without interfering edges and opens up other possibilities in terms of construction and design. Invisible hinges or internal hinges are used in machine and switch box construction. |
Weldable hinges |
| The material used and the material thickness enable these hinges from KIPP to be welded. The solid connection between fixed frame and movable object enables the use as heavy-duty hinges. Special weldable hinges are made from stainless steel and so are acid and seawater resistant. In combination with the high load-bearing capacities, they are also suitable for use on ships to ensure safe movement of massive doors and hatches. |
Spring hinges |
| Spring hinges from KIPP are fitted with springs which enable the automatic opening and closing of doors and hatches. The torque for moving the spring varies depending on the type of spring hinge. They are available in steel or stainless steel with visible springs or in aluminium with hidden springs. |
Security hinges |
| KIPP offers security hinge switches in the product range. They are used to monitor the position of hinged safety hatches, safety covers and safety doors. The switching angle of the hinge switches is freely adjustable - they only send a signal after a certain radius of movement. The information about the current opening status can be displayed directly, for example on the monitor of a programmable logic controller (PLC). |
|
|
Buy hinges online from KIPP
Buy your hinges directly from KIPP in the online shop. Trust in our years of experience and allow us to convince you of our products. Should you not find a suitable hinge for your application, then contact us. On request, we can create custom products exactly tailored to your manufacturing needs. |
|
|
|
| Availability Here you can check item's availability. |
|