Product groups
Steel clamping plates for quarter-turn clamp locks
K1560

Steel clamping plates for quarter-turn clamp locks

go back

Item description/product images

DescriptionMaterial:Note:Stainless steel M3 fastening screws are included.
Mounting option for plate thickness starting from 9 mm.
Accessory:quarter-turn clamp lock K1559.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1560 Clamping plates steel for quarter-turn clamp locks 290 kB
 Technical Information Quarter-turn clamp lock K2260 and clamping plate K1560 223 kB

Drawings

Steel clamping plates for quarter-turn clamp locks

Item selection/filter

Order No.D

D1D2D3D4D5D6HH1H2LL1CADAcc.PriceOrder
K1560.80181426M3x0,52014,52611,53,51,545 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33