Product groups
Tongue for quarter-turn locks, stainless steel
K1340

Tongue for quarter-turn locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:*By housing lengths H=18 mm, H=30 mm, H=36 mm, H=40 mm, H=50 mm and H=60 mm, dimension A in mm.Accessory:Quarter-turn locks, stainless steel, small version K1339.
Quarter-turn security locks, stainless steel K1350.
Quarter-turn locks, stainless steel, small version K1351.
Quarter-turn locks, stainless steel, long version K1352.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1353.
Quarter-turn locks, stainless steel in Hygienic DESIGN K1354.
Quarter-turn locks lockable, stainless steel K1355.
Quarter-turn locks, stainless steel with T-grip K1356.
Quarter-turn lock stainless steel with wing grip K1358.
Quarter-turn locks, stainless steel with L-grip K1359.
Quarter-turn locks, stainless steel with T-grip in Hygienic DESIGN K1452.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1340 Tongue for quarter-turn lock 162 kB

Drawings

Tongue for quarter-turn locks, stainless steel

Item selection/filter

Order No.

Version 1Version 2BB1A at H=18A at H=30A at H=36A at H=40A at H=50A at H=60L

Suitable for

CADAcc.PriceOrder
K1340.45060with stopoffset upwards197,16182428384845K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45080with stopoffset upwards197,18202630405045K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45100with stopoffset upwards197,110222832425245K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45140with stopoffset upwards197,114263236465645K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45160with stopoffset upwards197,116283438485845K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45180with stopstraight197,118303640506045K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45200with stopoffset downwards197,120323842526245K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45220with stopoffset downwards197,122344044546445K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45240with stopoffset downwards197,124364246566645K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45260with stopoffset downwards197,126384448586845K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45280with stopoffset downwards197,128404650607045K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45320with stopoffset downwards197,132445054647445K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
K1340.45500with stopoffset downwards197,150626872829245K1339, K1350, K1351, K1352, K1353, K1354, K1355, K1356 K1358, K1359,K1452 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33