Product groups
Tongue for quarter-turn lock, steel
K0523

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=18.5 mm, dimension A in mm.Accessory:Quarter-turn locks, zinc K0522.
Quarter-turn security locks K0524.
Quarter-turn locks with wing grip K0525.
Quarter-turn locks with T-grip K0526.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0523 Tongue for quarter-turn lock 207 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.B

B1A at H=18.5LCADAcc.PriceOrder
K0523.135X165198,116,535 on request
K0523.135X185198,118,535 on request
K0523.135X205198,120,535 on request
K0523.135X225198,122,535 on request
K0523.135X245198,124,535 on request
K0523.145X045198,14,545 on request
K0523.145X065198,16,545 on request
K0523.145X085198,18,545 on request
K0523.145X105198,110,545 on request
K0523.145X125198,112,545 on request
K0523.145X145198,114,545 on request
K0523.145X165198,116,545 on request
K0523.145X185198,118,545 on request
K0523.145X205198,120,545 on request
K0523.145X215198,121,545 on request
K0523.145X225198,122,545 on request
K0523.145X245198,124,545 on request
K0523.145X265198,126,545 on request
K0523.145X285198,128,545 on request
K0523.145X305198,130,545 on request
K0523.145X325198,132,545 on request
K0523.145X345198,134,545 on request
K0523.145X365198,136,545 on request
K0523.145X385198,138,545 on request
K0523.145X405198,140,545 on request
K0523.145X425198,142,545 on request