Product groups
Flat bars, steel for swivel grips.
K2278

Flat bars, steel for swivel grips.

go back

Item description/product images

DescriptionMaterial:Flat bars, steel.Version:Steel electro zinc-plated.Note:These steel flat bars are used in conjunction with swivel grips to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2268 Plastic swivel grip, round mounting hole, mounting hole spacing 105/130 mm, with cover
K2465 Plastic swivel grip, round mounting hole, mounting hole spacing 95 mm, with cover
K2269 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with cover, with or without profile half-cylinder lock.
K2462 Plastic swivel grip, square mounting hole, mounting hole spacing 50x55x50 mm, with cover.
K2463 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with profile half-cylinder lock.
K2464 Plastic swivel grip, square mounting hole, mounting hole spacing 50x50x50 mm, with or without cover.
K2279 Plastic or zinc bar lock for flat bars.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2278 Flat bars, steel for swivel grips. 86,8 kB
 Technical information about swivel grips 323 kB

Drawings

Flat bars, steel for swivel grips.

Item selection/filter

Order No.B

B1B2DHH1H2LL1L2CADAcc.PriceOrder
K2278.200800144,335,51514208007,5105 on request
K2278.250800144,335,51514258007,5105 on request
K2278.201000144,335,515142010007,5105 on request
K2278.251000144,335,515142510007,5105 on request
K2278.251200144,335,515142512007,5105 on request
K2278.201200144,335,515142012007,5105 on request