Product groups

Shop basket

go back
Shop cart
No items in the shopping cart
There are no items in the shopping cart.

To add an item to the shopping cart, please click the Shopping Cart icon in the item layout. The item is added to the shopping cart automatically.

Note:

Please bear in mind that if you are not logged in, the contents in the shopping cart will be lost when the window is closed. By logging in earlier they are stored indefinitely and loaded automatically the next time you log in.

Also by logging in earlier you have the option of requesting an item and being able to generate a custom quote.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33