Product groups
Edge protection profiles with steel retaining strip, Form B
K1367_B

Edge protection profiles with steel retaining strip, Form B

go back

Item description/product images

DescriptionMaterial:PVC.Version:black.Note:The edge protection profiles are used to cover and decorate the sharp edges of cut plate so that no additional processing is required. Assembly:Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.On request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1367_B Edge protection profiles with steel retaining strip, Form B 218 kB
 Edge protection technical information 22,6 kB

Drawings

Edge protection profiles with steel retaining strip, Form B

Item selection/filter

Order No.FormLClamping range
mm
Minimum bend radius
mm
B

HCADAcc.PriceOrder
K1367.114X2000B20001,0-4,0A=30 B=20 C=20 D=201014,5 on request
K1367.114X5000B50001,0-4,0A=30 B=20 C=20 D=201014,5 on request
K1367.114X10000B100001,0-4,0A=30 B=20 C=20 D=201014,5 on request
K1367.114X20000B200001,0-4,0A=30 B=20 C=20 D=201014,5 on request
K1367.114X50000B500001,0-4,0A=30 B=20 C=20 D=201014,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33