Product groups
Pull handle, Form B, without baseplate
K0193_B

Pull handle, Form B, without baseplate

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic.Version:matt black.Note:Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.

Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Drawing reference:
1) cover cap
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0193_B Pull handles arched, entirely plastic, without base plate 115 kB

Drawings

Pull handle, Form B, without baseplate

Item selection/filter

Order No.Form

Type

Version 1AB1B2DD1HH1H2LL1MLoad
capacity
N
CADAcc.PriceOrder
K0193.210006Bwithout base platewithout base plate10023197113831412184M6x25600 on request
K0193.212006Bwithout base platewithout base plate120282371250385152104M6x25600 on request
K0193.214008Bwithout base platewithout base plate14031259,51654395,5177122M8x30600 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33