HYDRAULIC
PNEUMATIC
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
Self-aligning pads, thrust screws
Grippers
Locating pins, rest pads
Height-adjustable elements
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
Classic products
Order number, changeover
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
Novelties
Cam-action indexing plungers, steel with internal guide
Cam-action indexing plungers, stainless steel with internal guide
Spherical washers, conical seats
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Side clamps, automation compatible
Support elements automation compatible
Pin with head ISO 2341 Form B
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Pull handles stainless steel
Rest pads with contact sensor
Bluetooth module for Smart Products
Hinges, aluminium, in-frame, with step
Ring bolts, stainless steel, revolving, high-strength
Swing clamps mini with locking function
Roller track steel
Expansion
clamping lever
Expansion
ball-end thrust screws
Plastic grips
Side clamp, steel with clamping point
Shaft collar, plastic
Indexing plungers steel or stainless steel with plastic eyelet grip
These components are used as sure supports for workpieces. They allow balanced support by clamping in fixture construction and machine tool manufacturing.
Self-aligning pads, thrust screws
1533 Product(s)
Grippers
175 Product(s)
Locating pins, rest pads
665 Product(s)
Height-adjustable elements
337 Product(s)
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
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...