Product groups
Pull handles, plastic, slanted both sides
K0200

Pull handles, plastic, slanted both sides

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Matt black with fine texture.Note:These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0200 Pull handles, plastic, slanted both sides 149 kB

Drawings

Pull handles, plastic, slanted both sides

Item selection/filter

Order No.Version 1ABB1CDHLSTLoad
capacity
N
CADAcc.PriceOrder
K0200.100051-10019178,5M5X223512220131000 on request
K0200.120061-1202320,510,5M6X253914624151000 on request
K0200.140081-140272412M8x304517028161000 on request
K0200.160081-1603127,513,5M8x355219432201000 on request
K0200.180081-180353115,5M10X405821836201000 on request
K0200.100052wet area10019178,5M5X223512220131000 on request
K0200.120062wet area1202320,510,5M6X253914624151000 on request
K0200.140082wet area140272412M8x304517028161000 on request
K0200.160082wet area1603127,513,5M8x355219432201000 on request
K0200.180082wet area180353115,5M10X405821836201000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33