Product groups

Item description/product images

DescriptionProduct description:The ergonomic form of the recessed handle is ideally suited for appliances and housings.
It is installed by pressing in and clipping into the mounting opening.
Material:Thermoplastic (ABS).Version:black.Note:This handle can be used with a wall thickness of 0.75 to 1.5 mm.
The retaining force is 750 N per pair for steel and sheet steel housings.

K1077.1101 is supplied with spring clips for mounting on the inside wall of the housing.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1077 Recessed handles, plastic 130 kB

Drawings

Recessed handles, plastic

Item selection/filter

Order No.FormVersion 2A1B1HL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K1077.0901Aplug-in793040901683 x 34375 on request
K1077.1101Bplug-in9533,856,311018103 x 49375 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33