Product groups

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:black.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1087 Pull handles 113 kB

Drawings

Pull handles

Item selection/filter

Order No.ABB1D

HH1LTLoad
capacity
N
CADAcc.PriceOrder
K1087.08605862012,5M5402898,581000 on request
K1087.08606862012,5M6402898,581000 on request
K1087.09405942012,5M54028106,581000 on request
K1087.09406942012,5M64028106,581000 on request
K1087.117051172516M5503413481000 on request
K1087.117061172516M6503413481000 on request
K1087.117081172516M85034134131000 on request
K1087.120051202516M55034134151000 on request
K1087.120061202516M6503413481000 on request
K1087.120081202516M85034134131000 on request
K1087.132051322516M55034148151000 on request
K1087.132061322516M6503414881000 on request
K1087.132081322516M85034148131000 on request
K1087.15006149,52918M65840168161000 on request
K1087.15008149,52918M85840168131000 on request
K1087.15010149,52918M105840168131000 on request
K1087.179081792918M85840197131000 on request
K1087.179101792918M105840197131000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33