Product groups

Order number, changeover

go back

NovoNox is now NOVOnox hygienic

Consolidating the strengths under one roof through a takeover of the NovoNox brand and integrating the products and the business processes into HEINRICH KIPP WERK.
With KIPP, NovoNox customers profit from the distribution and infrastructure of an active partner, as well as around 45000 products in the comprehensive product range. A central logistics system with up to the minute storage technology and powerful IT solutions means that KIPP can guarantee rapid delivery and worldwide availability.

This all leads to a clear plus point for reliability and service. New for NovoNox customers will be the extensive distribution network in Germany and the rest of Europe.
Entry of order-number
Previous order-no.
To search for an order number, please enter the previous order number in the top field, and click on "Search".
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33