Product groups
Ledge handles, stainless steel
K0233

Ledge handles, stainless steel

go back

Item description/product images

DescriptionMaterial:

Profile stainless steel 1.4404.

Version:Abrasive cleaned and matt-gloss electropolished.Assembly:From the rear.On request:Any other lengths.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0233 Ledge handles, stainless steel 129 kB

Drawings

Ledge handles, stainless steel

Item selection/filter

Order No.

ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0233.0600660M63580301000 on request
K0233.0800680M635100301000 on request
K0233.10006100M635120301000 on request
K0233.13006130M635150301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33