Product groups
Pull handles, plastic, fastened from one side
K0237

Pull handles, plastic, fastened from one side

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic.
Fastening material 1.4301.
Version:Matt black with fine texture.Note:These open-ended handles can be mounted right or left. They are form stable and have a high load rating.
Fastening bolts, nuts and washers are supplied as is a locking plate to prevent twisting.
Assembly:From the front.Drawing reference:
1) locking plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0237 Pull handles, plastic, fastened from one side 173 kB

Drawings

Pull handles, plastic, fastened from one side

Item selection/filter

Order No.

ABDD1HLL1TLoad
capacity
N
CADAcc.PriceOrder
K0237.128051730M5x4520481281833800 on request
K0237.156062036M6x55245815622401000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33