Product groups
Pull handles, plastic, angled
K0244

Pull handles, plastic, angled

go back

Item description/product images

DescriptionMaterial:Glass-bead reinforced thermoplastic PAVersion:Black.Note:Ergonomic design pull handles with finger shield. For mounting on doors, hatches and aluminium profiles. Ideal for double-leaf doors. Fastening with hexagon or socket head M8 bolts.

Cover caps are not supplied with the handle, please order separately.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0244 Pull handles, plastic, angled 198 kB

Drawings

Pull handles, plastic, angled

Item selection/filter

Order No.

FormABDHLLoad
capacity
N
Order No.
cover caps
CADAcc.PriceOrder
K0244.100081A100738,5651341000K0244.1  on request
K0244.198081B1981008,8802361000K0244.3  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33