Product groups
Finger grips, aluminium round
K0201

Finger grips, aluminium round

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Natural or black anodised.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers K0201.
Washers K0868.
Washers K1150.
Hexagon head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0201 Finger grips, aluminium round 113 kB

Drawings

Finger grips, aluminium round

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K0201.030041black308M4323810500 on request
K0201.040041black408M4324810500 on request
K0201.040051black4010M5405010500 on request
K0201.030043natural308M4323810500 on request
K0201.040043natural408M4324810500 on request
K0201.040053natural4010M5405010500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33