Product groups

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Tapped bush, steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Temperature range:Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1458 Pull handles, oval plastic 122 kB

Drawings

Pull handles, oval plastic

Item selection/filter

Order No.Component
material
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1458.21000621steel1002113M6501139500 on request
K1458.21200621steel1202113M6501339500 on request
K1458.21280621steel1282113M6501419500 on request
K1458.21600825steel1602517M85517712500 on request
K1458.31000621stainless steel1002113M6501139500 on request
K1458.31200621stainless steel1202113M6501339500 on request
K1458.31280621stainless steel1282113M6501419500 on request
K1458.31600825stainless steel1602517M85517712500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33