Product groups
Pull handles, plastic, slanted both sides, with soft inner face
K0171

Pull handles, plastic, slanted both sides, with soft inner face

go back

Item description/product images

DescriptionMaterial:Hard components glass-bead reinforced thermoplastic.
Soft components SEBS
Version:Hard component matt black, soft component basalt grey.Note:Heavy-duty polyamide handle. Excellent carrying and gripping comfort thanks to its soft inner surface.
Black electro zinc-plated cap screws, nuts and washers are supplied.
For wet areas, the fastening material is supplied in stainless steel (1.4301).
Assembly:From the front.On request:With individual caption, embossed or raised on the soft material. Hard and soft components are available in all RAL colours.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0171 Pull handles, plastic, slanted both sides, with soft inner face 129 kB

Drawings

Pull handles, plastic, slanted both sides, with soft inner face

Item selection/filter

Order No.

Version 2ABB1DLL1HLoad
capacity
N
CADAcc.PriceOrder
K0171.515008standard1502925,5M8x2517811853500 on request
K0171.615008wet area1502925,5M8x2517811853500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33