Product groups
Pull handles, stainless steel, slanted both sides
K0198

Pull handles, stainless steel, slanted both sides

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Investment cast 1.4308 stainless steel.
Fasteners 1.4301 stainless steel.

Version:Abrasive cleaned and matt gloss electropolished.Assembly:Form A from the front.
Form B from the rear.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0198 Pull handles, stainless steel, slanted both sides 151 kB

Drawings (total overview)

Pull handles, stainless steel, slanted both sides

Pull handles, stainless steel, slanted both sides, mounting from front or rear

More information

Drawings

Pull handles, stainless steel, slanted both sides, mounting from front or rear

Item selection/filter

Order No.

FormABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K0198.140081A14025M8x30451217028151000 on request
K0198.180101A18032M10x40581521836181000 on request

Pull handles, stainless steel, slanted both sides, mounting from the rear

More information

Drawings

Pull handles, stainless steel, slanted both sides, mounting from the rear

Item selection/filter

Order No.

FormABDHH1LSTLoad
capacity
N
CADAcc.PriceOrder
K0198.140082B14025M8x18451217028151000 on request
K0198.180102B18032M10x20581521836181000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33