Product groups
Pull handles, plastic, oblique
K0197

Pull handles, plastic, oblique

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Bushing brass.
Version:Matt black or light greyNote:Oblique, robust polyamide handle. Tube and legs form one unit. The oblique contact faces allow mounting under cramped conditions e.g. in corners.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0197 Pull handles, plastic, oblique 113 kB

Drawings

Pull handles, plastic, oblique

Item selection/filter

Order No.

Main
colour
ABD

HLLoad
capacity
N
CADAcc.PriceOrder
K0197.140061black grey RAL 702114037M6601551000 on request
K0197.140062light grey RAL 703514037M6601551000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33