Product groups
Pull handles, oval aluminium with outer hole
K0204

Pull handles, oval aluminium with outer hole

go back

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003, powder-coated.Assembly:From the front.Accessory:Use ISO 4762-M5/M6 cap screws for mounting the handles.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0204 Pull handles, oval aluminium with outer hole 135 kB

Drawings

Pull handles, oval aluminium with outer hole

Item selection/filter

Order No.Main
colour
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K0204.11000105black10021135,55011313,61000 on request
K0204.11120105black11221135,55012513,61000 on request
K0204.11120106black11225176,655129111000 on request
K0204.11200105black12021135,55013313,61000 on request
K0204.11200106black12025176,655137111000 on request
K0204.11280105black12821135,55014113,61000 on request
K0204.11280106black12825176,655145111000 on request
K0204.11600105black16021135,55017313,61000 on request
K0204.11600106black16025176,655177111000 on request
K0204.11800106black18025176,655197111000 on request
K0204.11002705ruby red RAL300310021135,55011313,61000 on request
K0204.11122705ruby red RAL300311221135,55012513,61000 on request
K0204.11122706ruby red RAL300311225176,655129111000 on request
K0204.11202705ruby red RAL300312021135,55013313,61000 on request
K0204.11202706ruby red RAL300312025176,655137111000 on request
K0204.11282705ruby red RAL300312821135,55014113,61000 on request
K0204.11282706ruby red RAL300312825176,655145111000 on request
K0204.11602705ruby red RAL300316021135,55017313,61000 on request
K0204.11602706ruby red RAL300316025176,655177111000 on request
K0204.11802706ruby red RAL300318025176,655197111000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33